Schneider-Electric
 
ZCE016 picture- web-product-data-sheet
ZCE016
Limit switch head, Limit switches XC Standard, spring return for actuation
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Rotary head
Product compatibility XCKD
XCKT
XCKP
XCMD
Associated lever ZCY15
ZCY17
ZCY59
ZCY55
ZCY54
ZCY81
ZCY48
ZCY91
ZCY25
ZCY22
ZCY39
ZCY12
ZCY44
ZCY53
ZCY46
ZCY45
ZCY26
ZCY16
ZCY18
ZCY19
ZCY49
ZCY23
ZCY69
Associated body ZCT21G11
ZCMD41L5
ZCMD37L5
ZCD35
ZCMD21L2
ZCMD25L2
ZCMD41L2
ZCMD29L2
ZCMD39L5
ZCD27
ZCT28G11
ZCMD61M12
ZCMD21C12
ZCD31
ZCP28
ZCP27
ZCD25
ZCT27N12
ZCMD21M12
ZCMD37L2
ZCT25P16
ZCP29
ZCT28N12
ZCMD21L08R12
ZCMD81L2
ZCT27G11
ZCMD37L1
ZCT25N12
ZCT26P16
ZCP26
ZCP37
ZCT21P16
ZCMD39L1
ZCMD21L1
ZCD29M12
ZCMD25L5
ZCD39
ZCMD29C12
ZCD29
ZCT26G11
ZCP31
ZCP25
ZCMD29L1
ZCMD61C12
ZCMD21L5
ZCMD81L1
ZCMD41L1
ZCT26N12
ZCP21
ZCT28P16
ZCMD29L5
ZCT27P16
ZCD28
ZCP29M12
ZCP35
ZCP21M12
ZCD26
ZCMD39L2
ZCD21M12
ZCP39
ZCMD69C12
ZCMD21L08U78
ZCMD81L5
ZCD37
ZCT21N12
ZCT25G11
ZCD21
ZCMD25L1
Movement of operating head Rotary
Type of operator Roller plunger spring return metal
Type of approach Lateral approach, 2 directions
Complementary
Positive opening With
Environment
Ambient air temperature for operation -40…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.5 cm
Package 1 Length 3.0 cm
Package 1 Weight 41.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 120
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.145 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov