This Application will be decommissioned as of January 7th 2025

ZCE02 |
Schneider-Electric
 
ZCE02 picture- web-product-data-sheet
ZCE02
Limit switch head, Limit switches XC Standard, ZCE, steel roller plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKD
XCKP
XCKT
XCMD
Associated body ZCMD41L1
ZCMD29L2
ZCD29M12
ZCP26
ZCP29
ZCMD41L5
ZCMD39L2
ZCT27P16
ZCMD69C12
ZCMD25L1
ZCMD61C12
ZCP31
ZCMD37L5
ZCMD81L2
ZCT25P16
ZCD25
ZCT26P16
ZCMD21L08R12
ZCT25N12
ZCT26N12
ZCD21
ZCT21P16
ZCMD81L5
ZCD37
ZCT25G11
ZCP39
ZCMD29C12
ZCT28P16
ZCP21M12
ZCT26G11
ZCD27
ZCMD25L5
ZCP21
ZCP37
ZCD28
ZCMD21L2
ZCMD21L08U78
ZCT21G11
ZCP25
ZCT21N12
ZCMD37L1
ZCD39
ZCMD61M12
ZCT28N12
ZCMD25L2
ZCD29
ZCD35
ZCMD81L1
ZCT28G11
ZCMD21C12
ZCMD29L5
ZCMD21L1
ZCMD21M12
ZCMD39L5
ZCP35
ZCMD37L2
ZCD21M12
ZCT27G11
ZCMD21L5
ZCP27
ZCP28
ZCMD39L1
ZCD26
ZCT27N12
ZCMD41L2
ZCD31
ZCMD29L1
ZCP29M12
Movement of operating head Linear
Type of operator Roller plunger spring return metal
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.594 cm
Package 1 Width 1.579 cm
Package 1 Length 2.945 cm
Package 1 Weight 10 g
Unit Type of Package 2 BB2
Number of Units in Package 2 10
Package 2 Height 42 cm
Package 2 Width 56 cm
Package 2 Length 88 cm
Package 2 Weight 162 g
Unit Type of Package 3 P06
Number of Units in Package 3 3200
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 75 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bab33d34-5932-4a6e-966e-05d56777b3e5
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months