This Application will be decommissioned as of January 7th 2025

ZCE05 |
Schneider-Electric
 
ZCE05 picture- web-product-data-sheet
ZCE05
Limit switch head, Limit switches XC Standard, ZCE, without lever spring return left or right actuation
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Rotary head
Product compatibility XCKT
XCMD
XCKP
XCKD
Associated lever ZCY18
ZCY26
ZCY59
ZCY19
ZCY25
ZCY12
ZCY15
ZCY22
ZCY54
ZCY55
ZCY17
ZCY48
ZCY69
ZCY44
ZCY45
ZCY49
ZCY46
ZCY53
ZCY91
ZCY16
ZCY39
ZCY23
ZCY81
Associated body ZCP26
ZCMD21L08U78
ZCP29
ZCT25P16
ZCMD21M12
ZCMD21L08R12
ZCP29M12
ZCMD41L1
ZCP21
ZCMD25L1
ZCD31
ZCMD81L5
ZCD35
ZCT25G11
ZCMD25L5
ZCD27
ZCMD69C12
ZCMD37L2
ZCMD61C12
ZCD28
ZCT28N12
ZCD21
ZCMD29L5
ZCMD21L5
ZCMD37L5
ZCMD39L2
ZCP39
ZCP27
ZCD26
ZCT27N12
ZCMD29L1
ZCP35
ZCT27G11
ZCMD81L1
ZCMD37L1
ZCT21P16
ZCD29M12
ZCP31
ZCMD41L2
ZCD39
ZCMD39L5
ZCT25N12
ZCT28G11
ZCP28
ZCT27P16
ZCMD21L1
ZCT28P16
ZCD29
ZCP25
ZCMD25L2
ZCT26N12
ZCD37
ZCD21M12
ZCMD29L2
ZCP21M12
ZCP37
ZCT26P16
ZCT21N12
ZCMD29C12
ZCMD61M12
ZCT26G11
ZCMD21L2
ZCMD39L1
ZCMD21C12
ZCT21G11
ZCMD41L5
ZCD25
ZCMD81L2
Movement of operating head Rotary
Type of operator Without operating lever spring return metal
Type of approach Lateral approach, 1 or 2 programmable direction
Complementary
Positive opening With
Net weight 0.045 kg
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 3.3 cm
Package 1 Length 3.0 cm
Package 1 Weight 42.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months