This Application will be decommissioned as of January 7th 2025

ZCE07 |
Schneider-Electric
 
ZCE07 picture- web-product-data-sheet
ZCE07
Limit switch head, Limit switches XC Standard, ZCE, spring rod lever termoplastic end nitrile boot
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Multi-directional head
Product compatibility XCKP
XCKT
XCMD
XCKD
Associated body ZCT27N12
ZCD28
ZCP37
ZCMD29L5
ZCMD39L2
ZCT21N12
ZCP25
ZCMD37L1
ZCMD29C12
ZCT21G11
ZCMD21L1
ZCMD29L1
ZCT26N12
ZCD31
ZCMD37L2
ZCMD21C12
ZCT27P16
ZCD35
ZCMD21L5
ZCD29
ZCMD25L2
ZCMD81L1
ZCMD29L2
ZCP27
ZCT28G11
ZCMD39L1
ZCP28
ZCT27G11
ZCMD21L2
ZCP29M12
ZCMD21M12
ZCP35
ZCT21P16
ZCT25N12
ZCMD41L2
ZCMD81L2
ZCD25
ZCP31
ZCMD21L08R12
ZCP21
ZCD27
ZCD37
ZCP39
ZCMD25L5
ZCMD37L5
ZCT25G11
ZCD26
ZCP21M12
ZCMD61M12
ZCT28P16
ZCT25P16
ZCD39
ZCD21
ZCT28N12
ZCP29
ZCMD61C12
ZCMD41L5
ZCMD81L5
ZCMD25L1
ZCT26G11
ZCMD39L5
ZCD21M12
ZCT26P16
ZCMD21L08U78
ZCD29M12
ZCMD41L1
ZCP26
ZCMD69C12
Movement of operating head Multi-directional
Type of operator Spring rod spring return metal (with nitrile boot and thermoplastic end)
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 1.6 cm
Package 1 Length 12.6 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 2 cm
Package 2 Width 19 cm
Package 2 Length 23 cm
Package 2 Weight 190 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.82 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bab33d34-5932-4a6e-966e-05d56777b3e5
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months