Schneider-Electric
 
ZCE08 picture- web-product-data-sheet
ZCE08
Limit switch head, Limit switches XC Standard, ZCE, spring rod lever nitrile boot
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Multi-directional head
Product compatibility XCKP
XCKD
XCMD
XCKT
Associated body ZCT21P16
ZCMD37L1
ZCMD81L1
ZCP28
ZCMD21C12
ZCT27G11
ZCT25N12
ZCT27P16
ZCD31
ZCMD39L5
ZCMD37L2
ZCD26
ZCP35
ZCMD29L5
ZCMD29L1
ZCT21N12
ZCMD61M12
ZCMD39L1
ZCD35
ZCMD21L2
ZCT26G11
ZCT27N12
ZCP27
ZCP21M12
ZCMD29L2
ZCT26N12
ZCD29
ZCD21M12
ZCMD21L5
ZCT28P16
ZCT26P16
ZCP37
ZCP25
ZCMD29C12
ZCMD25L2
ZCT28G11
ZCMD21L1
ZCP31
ZCMD41L2
ZCD29M12
ZCMD39L2
ZCT25G11
ZCD25
ZCMD81L2
ZCMD37L5
ZCD21
ZCMD25L5
ZCMD61C12
ZCMD69C12
ZCT28N12
ZCMD21L08U78
ZCD27
ZCMD81L5
ZCMD41L5
ZCD28
ZCMD25L1
ZCP21
ZCT21G11
ZCP29M12
ZCMD21L08R12
ZCMD41L1
ZCMD21M12
ZCT25P16
ZCP26
ZCP29
ZCD39
ZCP39
ZCD37
Movement of operating head Multi-directional
Type of operator Spring rod spring return metal (with nitrile boot)
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 12.7 cm
Package 1 Length 1.7 cm
Package 1 Weight 24.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 13 cm
Package 2 Length 18 cm
Package 2 Weight 300 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.92 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months