Schneider-Electric
ZCE09 picture- web-product-data-sheet
ZCE09
Limit switch head, Limit switches XC Standard, ZCE, without lever stay put left or right actuation
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Rotary head
Product compatibility XCKT
XCMD
XCKP
XCKD
Associated lever ZCY61
ZCY71
Associated body ZCP39
ZCMD81L2
ZCMD61M12
ZCMD29L1
ZCMD81L1
ZCD21M12
ZCD29
ZCP31
ZCMD37L5
ZCT21N12
ZCT28N12
ZCMD21L2
ZCT21G11
ZCP35
ZCMD39L1
ZCMD29L2
ZCD27
ZCD39
ZCD28
ZCMD21L1
ZCMD21L08U78
ZCT27P16
ZCP28
ZCP27
ZCMD21L5
ZCT26N12
ZCMD21C12
ZCD35
ZCMD41L5
ZCMD39L2
ZCT27N12
ZCMD21M12
ZCD31
ZCD29M12
ZCMD25L1
ZCP21
ZCT25P16
ZCT28G11
ZCT25N12
ZCMD29L5
ZCMD69C12
ZCD26
ZCT28P16
ZCP29M12
ZCMD29C12
ZCP37
ZCP25
ZCT27G11
ZCMD21L08R12
ZCP29
ZCD37
ZCMD41L2
ZCT25G11
ZCMD25L2
ZCD21
ZCP21M12
ZCD25
ZCT26P16
ZCMD61C12
ZCT26G11
ZCMD81L5
ZCP26
ZCMD39L5
ZCMD25L5
ZCMD37L1
ZCMD41L1
ZCT21P16
ZCMD37L2
ZCMD4D
ZCMD4DL1
ZCMD4DL2
ZCMD4DL3
ZCMV41L03
ZCMV21M12
ZCMV21D44
ZCMD21AM4
ZCMV29M12
ZCMV29D44
ZCMD29AM4
Movement of operating head Rotary
Type of operator Stay put without operating lever stay put metal
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By specific cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 3.2 cm
Package 1 Length 4.8 cm
Package 1 Weight 54.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months