Schneider-Electric
 
ZCE11 picture- web-product-data-sheet
ZCE11
Limit switch head, Limit switches XC Standard, ZCE, metal end plunger with nitrile boot
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKT
XCMD
XCKP
XCKD
Associated body ZCT25N12
ZCMD21L08U78
ZCD27
ZCMD21L2
ZCD28
ZCT27G11
ZCD35
ZCT28N12
ZCMD61C12
ZCT21N12
ZCP37
ZCP21M12
ZCP27
ZCT21P16
ZCT28P16
ZCMD69C12
ZCMD21L1
ZCMD29L5
ZCD21
ZCP28
ZCMD21M12
ZCMD25L5
ZCMD21L08R12
ZCMD37L1
ZCMD41L1
ZCT27P16
ZCD29M12
ZCMD81L1
ZCMD37L2
ZCD37
ZCMD21L5
ZCD29
ZCP25
ZCMD39L5
ZCD39
ZCMD61M12
ZCMD29L2
ZCT26G11
ZCT28G11
ZCP35
ZCMD25L2
ZCMD81L5
ZCMD29C12
ZCMD41L5
ZCMD39L2
ZCP21
ZCT25G11
ZCT26N12
ZCMD25L1
ZCP26
ZCP31
ZCP29
ZCP29M12
ZCT26P16
ZCD21M12
ZCP39
ZCD25
ZCMD37L5
ZCT25P16
ZCMD21C12
ZCMD81L2
ZCMD29L1
ZCD31
ZCT21G11
ZCT27N12
ZCMD39L1
ZCMD41L2
ZCD26
Movement of operating head Linear
Type of operator End plunger spring return metal (with nitrile boot)
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.5 cm
Package 1 Length 2.0 cm
Package 1 Weight 14.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 13 cm
Package 2 Length 18 cm
Package 2 Weight 140 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 1.814 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months