This Application will be decommissioned as of January 7th 2025

ZCE13 |
Schneider-Electric
ZCE13 picture- web-product-data-sheet
ZCE13
Limit switch head, Limit switches XC Standard, ZCE, steel ball bearing plunger
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCMD
XCKD
XCKT
XCKP
Associated body ZCT26N12
ZCP37
ZCMD21L08R12
ZCT27G11
ZCMD81L1
ZCMD21L2
ZCT28G11
ZCMD37L2
ZCMD61M12
ZCT27N12
ZCMD81L5
ZCMD37L1
ZCMD41L1
ZCT26G11
ZCP28
ZCP31
ZCP21M12
ZCT21N12
ZCMD29L5
ZCMD41L2
ZCP21
ZCP29
ZCT25P16
ZCD39
ZCMD21L5
ZCD27
ZCD21M12
ZCT28P16
ZCMD29L1
ZCMD37L5
ZCD28
ZCT25N12
ZCD37
ZCMD25L2
ZCT26P16
ZCMD21L1
ZCD35
ZCMD61C12
ZCD29
ZCMD21L08U78
ZCD26
ZCMD29L2
ZCP27
ZCMD39L5
ZCD29M12
ZCMD25L1
ZCP29M12
ZCT28N12
ZCT27P16
ZCP26
ZCP35
ZCT21P16
ZCMD39L2
ZCP25
ZCD21
ZCP39
ZCMD69C12
ZCMD21M12
ZCMD25L5
ZCT25G11
ZCMD29C12
ZCD25
ZCMD41L5
ZCMD39L1
ZCMD21C12
ZCD31
ZCT21G11
ZCMD81L2
Movement of operating head Linear
Type of operator Ball bearing plunger spring return metal
Type of approach Multi-directional approach
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.0 cm
Package 1 Length 1.5 cm
Package 1 Weight 19.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 250
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.975 kg
Unit Type of Package 3 P06
Number of Units in Package 3 8000
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 177 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months