This Application will be decommissioned as of January 7th 2025

ZCE14 |
Schneider-Electric
ZCE14 picture- web-product-data-sheet
ZCE14
Limit switch head, Limit switches XC Standard, ZCE, metal end plunger ajustable
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKD
XCKP
XCMD
XCKT
Associated body ZCP35
ZCP29
ZCT27N12
ZCMD37L2
ZCD37
ZCMD81L5
ZCMD25L1
ZCP26
ZCMD39L1
ZCD31
ZCD28
ZCP39
ZCMD61M12
ZCMD81L2
ZCT26P16
ZCD21M12
ZCP21
ZCD26
ZCMD21L08U78
ZCP25
ZCT25P16
ZCP31
ZCMD37L5
ZCT28G11
ZCT21G11
ZCMD39L5
ZCT25G11
ZCD39
ZCMD41L1
ZCT21P16
ZCP28
ZCMD41L5
ZCMD81L1
ZCMD69C12
ZCMD39L2
ZCD25
ZCP27
ZCD29M12
ZCT28N12
ZCT26N12
ZCMD25L5
ZCMD21M12
ZCMD21C12
ZCD21
ZCMD21L08R12
ZCMD41L2
ZCP29M12
ZCT21N12
ZCP37
ZCMD61C12
ZCMD25L2
ZCT28P16
ZCT26G11
ZCMD21L1
ZCMD29L1
ZCMD21L5
ZCMD37L1
ZCD29
ZCMD29C12
ZCMD29L2
ZCMD21L2
ZCT27P16
ZCD27
ZCD35
ZCMD29L5
ZCP21M12
ZCT25N12
ZCT27G11
Movement of operating head Linear
Type of operator End plunger spring return metal (adjustable)
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 6.0 cm
Package 1 Length 6.5 cm
Package 1 Weight 23.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months