Schneider-Electric
 
ZCE21 picture- web-product-data-sheet
ZCE21
Limit switch head, Limit switches XC Standard, ZCE, roller lever plunger horizontal direction
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKD
XCKP
XCMD
XCKT
Associated body ZCMD39L1
ZCT21N12
ZCD27
ZCMD21L5
ZCD35
ZCMD21C12
ZCD31
ZCT21G11
ZCMD25L5
ZCMD41L2
ZCP27
ZCMD29L1
ZCD26
ZCMD21L08U78
ZCP35
ZCT27P16
ZCMD29L5
ZCP28
ZCD25
ZCD21
ZCP37
ZCMD21L08R12
ZCMD81L1
ZCMD25L1
ZCT25G11
ZCT28G11
ZCMD29C12
ZCT26N12
ZCT27G11
ZCMD41L5
ZCMD21M12
ZCD37
ZCP29M12
ZCMD21L2
ZCT21P16
ZCD29M12
ZCMD37L2
ZCT26G11
ZCP29
ZCT28N12
ZCD28
ZCMD29L2
ZCMD21L1
ZCMD25L2
ZCMD81L2
ZCT25N12
ZCP21M12
ZCP21
ZCMD39L2
ZCMD61M12
ZCMD61C12
ZCMD81L5
ZCD39
ZCT28P16
ZCD29
ZCP39
ZCP25
ZCD21M12
ZCT27N12
ZCMD37L5
ZCT25P16
ZCP31
ZCMD37L1
ZCP26
ZCT26P16
ZCMD39L5
ZCMD41L1
ZCMD69C12
Movement of operating head Linear
Type of operator Roller lever plunger spring return thermoplastic
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.61 cm
Package 1 Width 2.266 cm
Package 1 Length 3.723 cm
Package 1 Weight 20 g
Unit Type of Package 2 BB2
Number of Units in Package 2 10
Package 2 Height 34 cm
Package 2 Width 188 cm
Package 2 Length 229 cm
Package 2 Weight 230 g
Unit Type of Package 3 P06
Number of Units in Package 3 2560
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 81 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months