Schneider-Electric
 
ZCE27 picture- web-product-data-sheet
ZCE27
Limit switch head, Limit switches XC Standard, ZCE, roller lever plunger vertical direction
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKD
XCKP
XCMD
XCKT
Associated body ZCMD81L5
ZCP35
ZCMD29L5
ZCP28
ZCT28N12
ZCD25
ZCD31
ZCMD81L1
ZCMD39L1
ZCD26
ZCT21N12
ZCMD21L5
ZCP27
ZCMD21L08U78
ZCD21
ZCT27G11
ZCT28G11
ZCMD21C12
ZCP37
ZCMD41L2
ZCP21
ZCMD25L2
ZCT27N12
ZCT25N12
ZCMD41L1
ZCP25
ZCT27P16
ZCD29M12
ZCMD39L5
ZCMD29C12
ZCMD21L2
ZCT21G11
ZCD29
ZCP21M12
ZCMD61M12
ZCMD39L2
ZCT26N12
ZCP39
ZCMD25L1
ZCT25P16
ZCD21M12
ZCT28P16
ZCD35
ZCP31
ZCP29
ZCD27
ZCMD81L2
ZCMD29L2
ZCT25G11
ZCMD61C12
ZCD37
ZCD28
ZCMD37L5
ZCMD29L1
ZCMD41L5
ZCMD69C12
ZCMD21L08R12
ZCD39
ZCT26P16
ZCMD21M12
ZCMD21L1
ZCP29M12
ZCT26G11
ZCMD37L1
ZCT21P16
ZCMD25L5
ZCP26
ZCMD37L2
Movement of operating head Linear
Type of operator Roller lever plunger spring return thermoplastic
Type of approach Vertical approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.5 cm
Package 1 Length 2.5 cm
Package 1 Weight 24.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months