Schneider-Electric
 
ZCE28 picture- web-product-data-sheet
ZCE28
Limit switch head, Limit switches XC Standard, ZCE, roller lever plunger horizontal or vertical direction
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCMD
XCKT
XCKP
XCKD
Associated body ZCMD21C12
ZCMD21L08U78
ZCMD25L5
ZCT21G11
ZCMD41L1
ZCT27P16
ZCD29M12
ZCD21
ZCP37
ZCMD41L2
ZCD25
ZCMD21L5
ZCMD39L1
ZCP27
ZCP35
ZCP28
ZCT28G11
ZCT26N12
ZCD39
ZCT25G11
ZCMD39L5
ZCT21P16
ZCP25
ZCMD81L1
ZCD31
ZCT28P16
ZCMD81L5
ZCMD69C12
ZCT27N12
ZCD21M12
ZCT25N12
ZCD26
ZCP21M12
ZCP39
ZCMD25L1
ZCT25P16
ZCT21N12
ZCP29
ZCMD37L2
ZCMD61C12
ZCD28
ZCD37
ZCT26G11
ZCP21
ZCMD81L2
ZCMD37L1
ZCMD25L2
ZCP29M12
ZCMD29L1
ZCMD37L5
ZCMD41L5
ZCMD21M12
ZCT28N12
ZCT26P16
ZCMD21L08R12
ZCMD21L1
ZCP26
ZCD27
ZCMD29L2
ZCT27G11
ZCMD39L2
ZCMD61M12
ZCP31
ZCD35
ZCMD21L2
ZCMD29C12
ZCMD29L5
ZCD29
Movement of operating head Linear
Type of operator Roller lever plunger spring return thermoplastic
Type of approach Lateral or vertical approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.6 cm
Package 1 Width 5.0 cm
Package 1 Length 3.0 cm
Package 1 Weight 26.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 3 cm
Package 2 Width 13 cm
Package 2 Length 28 cm
Package 2 Weight 265 g
Unit Type of Package 3 S01
Number of Units in Package 3 80
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 2.46 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months