This Application will be decommissioned as of January 7th 2025

ZCE29 |
Schneider-Electric
ZCE29 picture- web-product-data-sheet
ZCE29
Limit switch head, Limit switches XC Standard, ZCE, steel roller plunger with nitrile boot
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCMD
XCKP
XCKD
XCKT
Associated body ZCT26G11
ZCD21
ZCD35
ZCT21N12
ZCMD21L5
ZCD27
ZCMD21C12
ZCMD37L2
ZCMD25L5
ZCMD21L08R12
ZCP37
ZCD29M12
ZCD25
ZCT21P16
ZCMD81L1
ZCT26N12
ZCT25G11
ZCMD41L1
ZCMD29C12
ZCP28
ZCP27
ZCMD39L5
ZCP35
ZCT28G11
ZCMD29L5
ZCT27P16
ZCMD25L1
ZCMD21L08U78
ZCMD81L2
ZCP26
ZCP29
ZCMD21L1
ZCMD41L5
ZCMD37L1
ZCMD39L1
ZCD31
ZCT21G11
ZCMD41L2
ZCD28
ZCMD21M12
ZCMD25L2
ZCMD29L2
ZCD37
ZCT27G11
ZCD29
ZCT26P16
ZCMD21L2
ZCMD37L5
ZCT28P16
ZCMD81L5
ZCD21M12
ZCP39
ZCMD61C12
ZCD39
ZCT25P16
ZCP25
ZCMD69C12
ZCMD61M12
ZCP21
ZCMD39L2
ZCT25N12
ZCP31
ZCP21M12
ZCP29M12
ZCT28N12
ZCD26
ZCMD29L1
ZCT27N12
Movement of operating head Linear
Type of operator Roller plunger spring return metal (with nitrile boot)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.0 cm
Package 1 Length 1.5 cm
Package 1 Weight 17.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Bab33d34-5932-4a6e-966e-05d56777b3e5
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months