This Application will be decommissioned as of January 7th 2025

ZCE62 |
Schneider-Electric
ZCE62 picture- web-product-data-sheet
ZCE62
Limit switch head, Limit switches XC Standard, ZCE, side metal plunger adjustable
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCMD
XCKT
XCKD
XCKP
Associated body ZCT28G11
ZCD29M12
ZCP37
ZCD21
ZCMD81L2
ZCT26P16
ZCMD69C12
ZCMD21M12
ZCMD21L08U78
ZCMD81L5
ZCD26
ZCP25
ZCMD61C12
ZCP35
ZCP29M12
ZCD25
ZCT28N12
ZCMD37L5
ZCT21P16
ZCT28P16
ZCMD39L5
ZCT25N12
ZCMD41L2
ZCMD21L08R12
ZCT27N12
ZCP21
ZCP29
ZCMD25L5
ZCP26
ZCMD21L1
ZCT25G11
ZCD39
ZCMD39L1
ZCMD21C12
ZCT21N12
ZCD27
ZCMD29L1
ZCMD21L5
ZCMD37L2
ZCD28
ZCMD41L5
ZCMD41L1
ZCT21G11
ZCMD25L2
ZCMD37L1
ZCMD81L1
ZCT26N12
ZCD29
ZCP39
ZCD31
ZCT27P16
ZCMD25L1
ZCD21M12
ZCT26G11
ZCP21M12
ZCD37
ZCP27
ZCP28
ZCMD21L2
ZCD35
ZCP31
ZCMD29L5
ZCMD61M12
ZCT27G11
ZCMD29L2
ZCT25P16
ZCMD39L2
ZCMD29C12
Movement of operating head Linear
Type of operator Side plunger spring return metal (adjustable)
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 5.0 cm
Package 1 Length 3.2 cm
Package 1 Weight 55.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months