This Application will be decommissioned as of January 7th 2025

ZCE63 |
Schneider-Electric
ZCE63 picture- web-product-data-sheet
ZCE63
Limit switch head, Limit switches XC Standard, ZCE, side metal plunger
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKT
XCKP
XCMD
XCKD
Associated body ZCP26
ZCP29
ZCP37
ZCD27
ZCMD41L5
ZCMD39L2
ZCMD21L08R12
ZCT25N12
ZCP21M12
ZCD28
ZCMD69C12
ZCMD61C12
ZCD25
ZCT27G11
ZCD37
ZCT28N12
ZCMD39L5
ZCT27P16
ZCMD25L1
ZCP21
ZCMD37L5
ZCMD25L5
ZCP29M12
ZCMD21L08U78
ZCD29M12
ZCD21
ZCD39
ZCT28G11
ZCMD37L1
ZCMD81L1
ZCMD61M12
ZCMD37L2
ZCT28P16
ZCT26N12
ZCMD29C12
ZCT21N12
ZCP31
ZCT25G11
ZCMD21M12
ZCT26P16
ZCMD41L1
ZCMD21L5
ZCMD21L2
ZCMD29L5
ZCMD21L1
ZCD29
ZCT21P16
ZCP27
ZCP28
ZCP35
ZCP39
ZCP25
ZCMD29L2
ZCD35
ZCT26G11
ZCD21M12
ZCD26
ZCT25P16
ZCMD25L2
ZCMD81L5
ZCT27N12
ZCMD81L2
ZCD31
ZCMD21C12
ZCMD41L2
ZCMD29L1
ZCT21G11
ZCMD39L1
Movement of operating head Linear
Type of operator Side plunger spring return metal
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 4.2 cm
Package 1 Length 3.2 cm
Package 1 Weight 54.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 5.0 cm
Package 2 Width 8.0 cm
Package 2 Length 13.0 cm
Package 2 Weight 540.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 90
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 5.102 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months