Schneider-Electric
ZCE64 picture- web-product-data-sheet
ZCE64
Limit switch head, Limit switches XC Standard, ZCE, side steel roller plunger horizontal
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCMD
XCKD
XCKT
XCKP
Associated body ZCP39
ZCMD29C12
ZCMD37L1
ZCMD41L2
ZCMD25L5
ZCT26N12
ZCT21P16
ZCD29
ZCT21N12
ZCT28G11
ZCMD21L2
ZCMD39L5
ZCT26P16
ZCMD39L2
ZCMD37L2
ZCP27
ZCP21M12
ZCD31
ZCMD61C12
ZCD26
ZCD21M12
ZCT26G11
ZCMD29L2
ZCMD25L2
ZCMD21C12
ZCMD21M12
ZCP35
ZCMD21L1
ZCT28N12
ZCD35
ZCMD29L1
ZCD25
ZCMD81L2
ZCT27P16
ZCMD69C12
ZCD29M12
ZCMD25L1
ZCT27G11
ZCD37
ZCD21
ZCMD21L08U78
ZCT27N12
ZCP26
ZCMD81L5
ZCP29
ZCP29M12
ZCMD41L1
ZCT21G11
ZCP25
ZCMD41L5
ZCT25N12
ZCMD29L5
ZCMD39L1
ZCD28
ZCT25G11
ZCD27
ZCD39
ZCMD37L5
ZCT25P16
ZCP21
ZCP31
ZCMD81L1
ZCMD21L08R12
ZCMD61M12
ZCP28
ZCMD21L5
ZCP37
ZCT28P16
Movement of operating head Linear
Type of operator Side roller plunger spring return metal (with horizontal roller)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 5.0 cm
Package 1 Length 3.2 cm
Package 1 Weight 57.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months