This Application will be decommissioned as of January 7th 2025

ZCE65 |
Schneider-Electric
ZCE65 picture- web-product-data-sheet
ZCE65
Limit switch head, Limit switches XC Standard, ZCE, side steel roller plunger vertical
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKD
XCMD
XCKT
XCKP
Associated body ZCP27
ZCP39
ZCMD21C12
ZCD31
ZCT25G11
ZCMD61M12
ZCD29
ZCT26N12
ZCMD41L2
ZCT21P16
ZCP28
ZCD35
ZCMD81L1
ZCT28P16
ZCP21M12
ZCP35
ZCMD25L2
ZCT25P16
ZCMD41L5
ZCD21M12
ZCMD21L08R12
ZCD26
ZCMD21L08U78
ZCT26P16
ZCT21N12
ZCMD39L5
ZCMD41L1
ZCP29M12
ZCMD21M12
ZCMD21L2
ZCT28G11
ZCD39
ZCT21G11
ZCMD29L1
ZCMD39L1
ZCMD39L2
ZCMD29C12
ZCMD21L1
ZCD28
ZCP31
ZCP26
ZCMD81L5
ZCMD25L5
ZCMD29L2
ZCMD37L5
ZCD27
ZCT25N12
ZCMD21L5
ZCT27N12
ZCP29
ZCP37
ZCD37
ZCP25
ZCMD29L5
ZCMD69C12
ZCMD61C12
ZCT27P16
ZCD25
ZCMD25L1
ZCMD81L2
ZCT28N12
ZCT27G11
ZCD21
ZCD29M12
ZCP21
ZCMD37L1
ZCT26G11
ZCMD37L2
Movement of operating head Linear
Type of operator Side roller plunger spring return metal (with vertical roller)
Type of approach Vertical approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 5.0 cm
Package 1 Length 3.2 cm
Package 1 Weight 57.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months