Schneider-Electric
ZCE66 picture- web-product-data-sheet
ZCE66
Limit switch head, Limit switches XC Standard, ZCE, side steel ball bearing plunger
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Plunger head
Product compatibility XCKD
XCKT
XCKP
XCMD
Associated body ZCMD37L2
ZCP37
ZCT26N12
ZCT28G11
ZCT27P16
ZCD25
ZCMD81L2
ZCD35
ZCP29
ZCMD21L08U78
ZCP29M12
ZCMD37L5
ZCD29M12
ZCD31
ZCP25
ZCMD39L2
ZCMD21L5
ZCD27
ZCMD69C12
ZCMD41L1
ZCMD25L5
ZCP26
ZCT26G11
ZCD28
ZCMD81L5
ZCMD29L5
ZCT25P16
ZCMD21C12
ZCT28N12
ZCP35
ZCT21G11
ZCMD29L1
ZCD39
ZCMD37L1
ZCT21N12
ZCMD25L2
ZCMD29L2
ZCP39
ZCD26
ZCP28
ZCD21M12
ZCMD61M12
ZCP21M12
ZCMD41L5
ZCT21P16
ZCT28P16
ZCD37
ZCMD81L1
ZCMD21L2
ZCP31
ZCD29
ZCP21
ZCMD39L1
ZCMD29C12
ZCT27N12
ZCMD39L5
ZCMD21L08R12
ZCT27G11
ZCMD41L2
ZCT26P16
ZCMD21M12
ZCT25N12
ZCMD25L1
ZCD21
ZCMD61C12
ZCP27
ZCT25G11
ZCMD21L1
Movement of operating head Linear
Type of operator Side ball bearing plunger spring return metal
Type of approach Multi-directional approach
Complementary
Switch actuation By 30° cam
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 4.5 cm
Package 1 Length 3.2 cm
Package 1 Weight 53.0 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 14.0 cm
Package 2 Width 5.0 cm
Package 2 Length 10.0 cm
Package 2 Weight 533.0 g
Unit Type of Package 3 S01
Number of Units in Package 3 90
Package 3 Height 15.0 cm
Package 3 Width 15.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 5.06 kg
Offer Sustainability
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months