Schneider-Electric
ZCE67 picture- web-product-data-sheet
ZCE67
Limit switch head, Limit switches XC Standard, ZCE, side cat's whisker with nitrile boot
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type Multi-directional head
Product compatibility XCKT
XCKD
XCKP
XCMD
Associated body ZCMD37L5
ZCD35
ZCD21
ZCMD81L2
ZCT27P16
ZCT28G11
ZCT26N12
ZCT28P16
ZCMD21L5
ZCMD29L1
ZCP21M12
ZCMD69C12
ZCP37
ZCMD61M12
ZCP27
ZCMD39L2
ZCT27G11
ZCMD29L5
ZCD37
ZCMD29C12
ZCD27
ZCMD21L08U78
ZCD28
ZCMD61C12
ZCP25
ZCP29M12
ZCMD21L2
ZCT26P16
ZCMD41L1
ZCMD81L5
ZCT26G11
ZCP21
ZCMD41L2
ZCT27N12
ZCT25P16
ZCP31
ZCT25N12
ZCP39
ZCP29
ZCP28
ZCD21M12
ZCMD81L1
ZCD29
ZCMD21L08R12
ZCMD25L2
ZCT21G11
ZCMD29L2
ZCMD41L5
ZCD26
ZCT28N12
ZCP35
ZCMD39L1
ZCD25
ZCMD25L1
ZCMD21C12
ZCT25G11
ZCD31
ZCT21N12
ZCMD21L1
ZCD39
ZCMD21M12
ZCMD37L1
ZCD29M12
ZCMD37L2
ZCMD25L5
ZCMD39L5
ZCP26
ZCT21P16
Movement of operating head Multi-directional
Type of operator Side cat''s whisker spring return metal (with nitrile boot)
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.7 cm
Package 1 Width 16.5 cm
Package 1 Length 3.2 cm
Package 1 Weight 52 g
Unit Type of Package 2 BAG
Number of Units in Package 2 10
Package 2 Height 18 cm
Package 2 Width 7 cm
Package 2 Length 13 cm
Package 2 Weight 528 g
Unit Type of Package 3 S01
Number of Units in Package 3 100
Package 3 Height 15 cm
Package 3 Width 15 cm
Package 3 Length 40 cm
Package 3 Weight 5.546 kg
Offer Sustainability
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months