Schneider-Electric
 
ZCEF0 picture- web-product-data-sheet
ZCEF0
Limit switch head, Limit switches XC Standard, ZCE, M12 metal end plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type M12 plunger head
Product compatibility XCKT
XCKP
XCMD
XCKD
Associated body ZCMD29C12
ZCMD81L5
ZCMD39L5
ZCMD37L2
ZCMD69C12
ZCMD37L5
ZCMD21L08R12
ZCMD39L2
ZCMD39L1
ZCMD25L1
ZCMD41L2
ZCMD61M12
ZCMD29L1
ZCMD21L5
ZCMD41L5
ZCMD25L5
ZCMD21C12
ZCMD61C12
ZCMD81L2
ZCMD21L2
ZCMD29L5
ZCMD37L1
ZCMD21M12
ZCMD81L1
ZCMD25L2
ZCMD29L2
ZCMD21L1
ZCMD41L1
ZCMD21L08U78
Movement of operating head Linear
Type of operator End plunger spring return metal
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 3.3 cm
Package 1 Length 1.5 cm
Package 1 Weight 31.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months