Schneider-Electric
 
ZCEH0 picture- web-product-data-sheet
ZCEH0
Limit switch head, Limit switches XC Standard, ZCE, M18 metal end plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type M18 plunger head
Product compatibility XCKT
XCMD
XCKP
XCKD
Associated body ZCP21M12
ZCP21
ZCD37
ZCP26
ZCT28N12
ZCP29
ZCP39
ZCT25N12
ZCT27P16
ZCT28P16
ZCP29M12
ZCT25G11
ZCD39
ZCP25
ZCP35
ZCT26P16
ZCD26
ZCD21M12
ZCT25P16
ZCT26G11
ZCP28
ZCP27
ZCT21N12
ZCD25
ZCP37
ZCD21
ZCT26N12
ZCT27N12
ZCT28G11
ZCT21G11
ZCD31
ZCT21P16
ZCD28
ZCD29M12
ZCP31
ZCD29
ZCT27G11
ZCD35
ZCD27
Movement of operating head Linear
Type of operator End plunger spring return metal
Type of approach Vertical approach, 1 direction
Complementary
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 3.0 cm
Package 1 Length 5.0 cm
Package 1 Weight 54.0 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months