This Application will be decommissioned as of January 7th 2025

ZCEH2 |
Schneider-Electric
 
ZCEH2 picture- web-product-data-sheet
ZCEH2
Limit switch head, Limit switches XC Standard, ZCE, M18 steel roller plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCE
Head type M18 plunger head
Product compatibility XCMD
XCKD
XCKT
XCKP
Associated body ZCP31
ZCT25P16
ZCT28P16
ZCD35
ZCP21
ZCT27N12
ZCD26
ZCP28
ZCT26P16
ZCP27
ZCP37
ZCT27G11
ZCD31
ZCT28G11
ZCP25
ZCT21N12
ZCD21
ZCT21G11
ZCD29M12
ZCT26G11
ZCP21M12
ZCD25
ZCD37
ZCD29
ZCT25G11
ZCD28
ZCT28N12
ZCT26N12
ZCP29
ZCD21M12
ZCT21P16
ZCP35
ZCT27P16
ZCP29M12
ZCT25N12
ZCP39
ZCD27
ZCD39
ZCP26
Movement of operating head Linear
Type of operator Roller plunger spring return metal
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.0 cm
Package 1 Width 5.0 cm
Package 1 Length 7.0 cm
Package 1 Weight 67.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B4343dd9-e80f-4a26-b800-b02ff80b2fdd
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months