This Application will be decommissioned as of January 7th 2025

ZCKD019 |
Schneider-Electric
ZCKD019 picture- web-product-data-sheet
ZCKD019
Limit switch head, Limit switches XC Standard, ZCKD, metal end plunger with boot
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Plunger head
Product compatibility XCKS
Associated body ZCKS8
ZCKS1
ZCKS5
ZCKS2
ZCKS5H29
ZCKSD37H29
ZCKS2H29
ZCKSD35H29
ZCKS7H29
ZCKS6H29
ZCKS6
ZCKS9
ZCKSD31H29
ZCKS7
ZCKS1H29
ZCKS9H29
ZCKS8H29
ZCKSD39
ZCKSD31
ZCKSD35
ZCKSD37
ZCKSD39H29
Movement of operating head Linear
Type of operator End plunger spring return metal (with protective boot)
Type of approach Vertical approach, 1 direction
Complementary
Switch actuation On end
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 6.3 cm
Package 1 Length 7.5 cm
Package 1 Weight 44.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 062cf9d1-b407-4c29-893d-fbdcffcc97ce
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months