Schneider-Electric
 
ZCKD029 picture- web-product-data-sheet
ZCKD029
Limit switch head, Limit switches XC Standard, ZCKD, steel roller plunger with boot
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Plunger head
Product compatibility XCKS
XCKM
XCKL
Associated body ZCKL5H7
ZCKSD31H29
ZCKMD31H7
ZCKLD35H7
ZCKMD37
ZCKS1H29
ZCKS9
ZCKM7H7
ZCKM1H7
ZCKM8H7
ZCKM8
ZCKMD35H29
ZCKLD37
ZCKS5H29
ZCKLD37H7
ZCKM1
ZCKM5H29
ZCKM6H7
ZCKLD35
ZCKS2H29
ZCKM9H29
ZCKS1
ZCKSD39H29
ZCKSD39
ZCKS5
ZCKL6H7
ZCKS6
ZCKMD35
ZCKL8H7
ZCKS9H29
ZCKM1H29
ZCKSD37
ZCKL1
ZCKMD31
ZCKM7H29
ZCKM7
ZCKSD35
ZCKMD39
ZCKLD39
ZCKL5
ZCKS8H29
ZCKLD31
ZCKM5
ZCKMD39H7
ZCKSD37H29
ZCKMD37H7
ZCKL7H7
ZCKSD31
ZCKL8
ZCKL7
ZCKS7
ZCKS7H29
ZCKMD31H29
ZCKM6
ZCKS2
ZCKLD39H7
ZCKS6H29
ZCKMD37H29
ZCKMD39H29
ZCKM5H7
ZCKM9
ZCKMD35H7
ZCKLD31H7
ZCKM6H29
ZCKS8
ZCKL1H7
ZCKSD35H29
ZCKL6
ZCKM8H29
Movement of operating head Linear
Type of operator Roller plunger spring return metal (with protective boot)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 7.500 cm
Package 1 Length 6.000 cm
Package 1 Weight 53.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 80
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.550 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months