Schneider-Electric
 
ZCKD05 picture- web-product-data-sheet
ZCKD05
Limit switch head, Limit switches XC Standard, ZCKD, without lever spring return left and or right actuation
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKS
XCKM
XCKL
Associated lever ZCKY39
ZCKY33
ZCKY91
ZCKY43
ZCKY59
ZCKY54
ZCKY81
ZCKY31
ZCKY55
ZCKY41
ZCKY49
ZCKY34
Associated body ZCKMD37H7
ZCKMD37H29
ZCKM1H29
ZCKL7H7
ZCKM1
ZCKL1
ZCKSD39H29
ZCKL8H7
ZCKSD37
ZCKM5H7
ZCKSD31H29
ZCKMD31H29
ZCKSD31
ZCKLD35H7
ZCKM6H29
ZCKLD31H7
ZCKMD37
ZCKLD39
ZCKS7
ZCKLD39H7
ZCKL1H7
ZCKM5
ZCKS404H29
ZCKMD39H29
ZCKS8
ZCKMD35
ZCKM9
ZCKS2
ZCKMD35H7
ZCKL7
ZCKM6
ZCKM8H7
ZCKL5
ZCKLD37H7
ZCKMD39H7
ZCKSD35H29
ZCKS7H29
ZCKS6H29
ZCKSD37H29
ZCKS1H29
ZCKL6
ZCKM9H29
ZCKM7
ZCKSD35
ZCKLD37
ZCKM7H29
ZCKS9H29
ZCKS9
ZCKMD31H7
ZCKS8H29
ZCKM6H7
ZCKM1H7
ZCKLD31
ZCKM8H29
ZCKS5
ZCKS1
ZCKL8
ZCKS2H29
ZCKL6H7
ZCKM7H7
ZCKL5H7
ZCKMD35H29
ZCKMD31
ZCKLD35
ZCKM8
ZCKMD39
ZCKS5H29
ZCKS6
ZCKM5H29
ZCKSD39
Movement of operating head Rotary
Type of operator Without operating lever spring return
Type of approach Lateral approach, 1 or 2 programmable direction
Complementary
Switch actuation From left and/or right
CW and/or CCW
Positive opening Without
With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.400 cm
Package 1 Width 3.400 cm
Package 1 Length 7.700 cm
Package 1 Weight 74.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.356 kg
Unit Type of Package 3 P06
Number of Units in Package 3 896
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 81.108 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months