Schneider-Electric
 
ZCKD06 picture- web-product-data-sheet
ZCKD06
Limit switch head, Limit switches XC Standard, ZCKD, cat's whisker
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Multi-directional head
Product compatibility XCKL
XCKM
XCKS
Associated body ZCKLD39H7
ZCKL5
ZCKLD31
ZCKS7H29
ZCKM7H29
ZCKL5H7
ZCKM7H7
ZCKMD31
ZCKLD39
ZCKS9
ZCKM5
ZCKMD31H7
ZCKM5H29
ZCKSD35H29
ZCKL6
ZCKMD39H7
ZCKMD39
ZCKS1H29
ZCKM1
ZCKLD37H7
ZCKS6
ZCKS6H29
ZCKMD37H29
ZCKM7
ZCKMD35H29
ZCKS5
ZCKM8H29
ZCKM1H7
ZCKS8H29
ZCKL8H7
ZCKSD37H29
ZCKS2
ZCKS5H29
ZCKS1
ZCKM8
ZCKM6H7
ZCKL6H7
ZCKS9H29
ZCKSD39
ZCKM9H29
ZCKMD31H29
ZCKL1H7
ZCKS8
ZCKMD35
ZCKMD39H29
ZCKMD37H7
ZCKMD37
ZCKSD31H29
ZCKM6H29
ZCKLD31H7
ZCKLD35H7
ZCKSD39H29
ZCKLD37
ZCKL7
ZCKM6
ZCKM9
ZCKS7
ZCKS2H29
ZCKMD35H7
ZCKL8
ZCKSD31
ZCKM5H7
ZCKM8H7
ZCKL1
ZCKSD37
ZCKM1H29
ZCKLD35
ZCKL7H7
ZCKSD35
Movement of operating head Multi-directional
Type of operator Cat's whisker spring return metal
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 16.500 cm
Package 1 Length 3.600 cm
Package 1 Weight 34.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 18
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 875.000 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months