Schneider-Electric
 
ZCKD08 picture- web-product-data-sheet
ZCKD08
Limit switch head, Limit switches XC Standard, ZCKD, spring rod lever
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Multi-directional head
Product compatibility XCKL
XCKM
XCKS
Associated body ZCKM7H7
ZCKS1H29
ZCKM8H7
ZCKMD31
ZCKSD37
ZCKS5
ZCKS9
ZCKMD31H7
ZCKS6
ZCKL6H7
ZCKSD35H29
ZCKSD39H29
ZCKMD37
ZCKM6H7
ZCKSD37H29
ZCKSD31H29
ZCKMD39H7
ZCKS1
ZCKMD39H29
ZCKM7
ZCKSD35
ZCKM7H29
ZCKLD39
ZCKS2
ZCKS7H29
ZCKLD31
ZCKL1H7
ZCKM5H29
ZCKM9H29
ZCKMD39
ZCKM1
ZCKL5
ZCKM5
ZCKMD35
ZCKM1H29
ZCKLD35
ZCKL1
ZCKS5H29
ZCKMD31H29
ZCKM5H7
ZCKSD31
ZCKLD39H7
ZCKLD37
ZCKM6
ZCKL6
ZCKSD39
ZCKM8
ZCKS9H29
ZCKL8H7
ZCKS8H29
ZCKMD35H29
ZCKM1H7
ZCKL7
ZCKMD37H29
ZCKLD37H7
ZCKLD35H7
ZCKL8
ZCKMD37H7
ZCKL5H7
ZCKL7H7
ZCKS7
ZCKS8
ZCKMD35H7
ZCKM9
ZCKS6H29
ZCKS2H29
ZCKLD31H7
ZCKM6H29
ZCKM8H29
Movement of operating head Multi-directional
Rotary
Type of operator Spring rod spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 3.600 cm
Package 1 Length 15.800 cm
Package 1 Weight 42.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 18
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.050 kg
Unit Type of Package 3 P06
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 24.772 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months