Schneider-Electric
 
ZCKD16 picture- web-product-data-sheet
ZCKD16
Limit switch head, Limit switches XC Standard, ZCKD, steel roller lever
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKL
XCKM
Associated body ZCKM7H7
ZCKL5H7
ZCKL5
ZCKM1H7
ZCKLD39H7
ZCKM7H29
ZCKL8H7
ZCKLD35
ZCKMD35H7
ZCKLD37
ZCKMD39H29
ZCKLD35H7
ZCKMD37H29
ZCKL1H7
ZCKM5H7
ZCKMD35
ZCKM9
ZCKL7H7
ZCKM5H29
ZCKL6H7
ZCKM9H29
ZCKM6H7
ZCKMD37
ZCKMD31H7
ZCKMD31H29
ZCKL6
ZCKM6
ZCKLD31
ZCKL8
ZCKM7
ZCKMD39H7
ZCKMD35H29
ZCKLD37H7
ZCKL1
ZCKLD31H7
ZCKM6H29
ZCKMD39
ZCKM8H7
ZCKM1
ZCKMD31
ZCKM8
ZCKL7
ZCKMD37H7
ZCKM8H29
ZCKM5
ZCKLD39
ZCKM1H29
Movement of operating head Rotary
Type of operator Roller lever spring return metal
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 6.200 cm
Package 1 Length 7.600 cm
Package 1 Weight 97.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.007 kg
Unit Type of Package 3 P06
Number of Units in Package 3 896
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 105.300 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months