Schneider-Electric
ZCKD17 picture- web-product-data-sheet
ZCKD17
Limit switch head, Limit switches XC Standard, ZCKD, steel ball bearing mounted roller lever
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKM
XCKL
Associated body ZCKLD31
ZCKMD35H29
ZCKL7
ZCKMD39H7
ZCKL8
ZCKL1H7
ZCKM8H7
ZCKM1H7
ZCKM7
ZCKMD37H7
ZCKM9H29
ZCKM5
ZCKMD31
ZCKLD39H7
ZCKL1
ZCKM7H29
ZCKL8H7
ZCKM8
ZCKMD31H29
ZCKL7H7
ZCKLD37
ZCKL6H7
ZCKLD35
ZCKM8H29
ZCKM7H7
ZCKL6
ZCKL5
ZCKLD31H7
ZCKM1
ZCKLD37H7
ZCKMD31H7
ZCKM6H7
ZCKMD37
ZCKL5H7
ZCKM6
ZCKMD37H29
ZCKM9
ZCKMD39
ZCKMD35H7
ZCKMD39H29
ZCKMD35
ZCKM6H29
ZCKLD39
ZCKLD35H7
ZCKM1H29
ZCKM5H29
ZCKM5H7
Movement of operating head Rotary
Type of operator Roller lever spring return metal (ball bearing mounted)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 6.200 cm
Package 1 Length 7.500 cm
Package 1 Weight 96.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.150 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months