Schneider-Electric
 
ZCKD21 picture- web-product-data-sheet
ZCKD21
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever plunger horizontal direction
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Plunger head
Product compatibility XCKM
XCKL
Associated body ZCKMD35
ZCKMD31H7
ZCKL5H7
ZCKLD35
ZCKMD39H29
ZCKLD31H7
ZCKLD35H7
ZCKM6H7
ZCKL6
ZCKM8H29
ZCKM7H29
ZCKLD39H7
ZCKMD37
ZCKMD35H7
ZCKLD37
ZCKM1
ZCKL1H7
ZCKLD39
ZCKMD39H7
ZCKMD31H29
ZCKM5H7
ZCKL6H7
ZCKMD31
ZCKM7H7
ZCKM9
ZCKMD37H29
ZCKM6
ZCKM1H29
ZCKL1
ZCKLD37H7
ZCKM6H29
ZCKM8
ZCKM1H7
ZCKM7
ZCKL5
ZCKM5
ZCKM9H29
ZCKM5H29
ZCKL8
ZCKL8H7
ZCKLD31
ZCKL7H7
ZCKMD37H7
ZCKMD35H29
ZCKMD39
ZCKL7
ZCKM8H7
Movement of operating head Rotary
Linear
Type of operator Roller lever plunger spring return thermoplastic
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.300 cm
Package 1 Length 7.500 cm
Package 1 Weight 85.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.660 kg
Unit Type of Package 3 P06
Number of Units in Package 3 896
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 92.148 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months