Schneider-Electric
 
ZCKD23 picture- web-product-data-sheet
ZCKD23
Limit switch head, Limit switches XC Standard, ZCKD, steel roller lever plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Plunger head
Product compatibility XCKM
XCKL
Associated body ZCKMD37H7
ZCKMD31H29
ZCKM6H29
ZCKM1H29
ZCKMD37H29
ZCKM9
ZCKM8H7
ZCKL5H7
ZCKL6
ZCKM6
ZCKLD39
ZCKL1
ZCKM1H7
ZCKM5
ZCKM8H29
ZCKLD37H7
ZCKL1H7
ZCKLD39H7
ZCKM6H7
ZCKM1
ZCKMD35H29
ZCKL7H7
ZCKMD39
ZCKM8
ZCKMD31H7
ZCKMD39H29
ZCKLD35
ZCKMD37
ZCKM7
ZCKLD37
ZCKMD39H7
ZCKM9H29
ZCKMD31
ZCKL5
ZCKL6H7
ZCKLD31H7
ZCKMD35
ZCKM7H29
ZCKM5H29
ZCKLD35H7
ZCKMD35H7
ZCKL8
ZCKM5H7
ZCKL7
ZCKLD31
ZCKL8H7
ZCKM7H7
Movement of operating head Rotary
Linear
Type of operator Roller lever plunger spring return metal
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.500 cm
Package 1 Length 7.600 cm
Package 1 Weight 97.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.011 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months