This Application will be decommissioned as of January 7th 2025

ZCKD239 |
Schneider-Electric
ZCKD239 picture- web-product-data-sheet
ZCKD239
Limit switch head, Limit switches XC Standard, ZCKD, steel roller lever plunger with protective boot
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Plunger head
Product compatibility XCKL
XCKM
Associated body ZCKM7
ZCKM1H29
ZCKLD37H7
ZCKL1
ZCKLD37
ZCKMD35H29
ZCKM8H7
ZCKM8
ZCKLD31
ZCKLD35H7
ZCKMD31
ZCKM9H29
ZCKL5
ZCKL6H7
ZCKL5H7
ZCKMD35
ZCKM6H7
ZCKLD39
ZCKMD31H7
ZCKM7H7
ZCKMD37H29
ZCKM5H7
ZCKMD39
ZCKM6H29
ZCKMD39H29
ZCKMD31H29
ZCKMD37
ZCKL7H7
ZCKM6
ZCKMD39H7
ZCKM5
ZCKL8H7
ZCKMD37H7
ZCKM7H29
ZCKLD39H7
ZCKLD31H7
ZCKM5H29
ZCKL6
ZCKL1H7
ZCKL7
ZCKLD35
ZCKL8
ZCKM8H29
ZCKM9
ZCKM1H7
ZCKM1
ZCKMD35H7
Movement of operating head Rotary
Linear
Type of operator Roller lever plunger spring return metal (with protective boot)
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 7.200 cm
Package 1 Length 8.800 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.011 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Da77286b-64f2-4b17-b53a-b0939728544f
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months