Schneider-Electric
ZCKD26 picture- web-product-data-sheet
ZCKD26
Limit switch head, Limit switches XC Standard, ZCKD, steel roller lever plunger adjustable
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Plunger head
Product compatibility XCKL
XCKM
Associated body ZCKLD37
ZCKMD31H29
ZCKL6H7
ZCKM7H29
ZCKL6
ZCKM8H29
ZCKM7H7
ZCKMD37
ZCKL7H7
ZCKM6
ZCKMD37H29
ZCKLD39H7
ZCKM9
ZCKMD39H29
ZCKLD35
ZCKLD31H7
ZCKL5H7
ZCKMD35
ZCKM6H7
ZCKMD37H7
ZCKL1
ZCKMD31
ZCKLD37H7
ZCKMD31H7
ZCKM6H29
ZCKM5H29
ZCKM1H7
ZCKM9H29
ZCKM8
ZCKL8
ZCKL5
ZCKM7
ZCKLD31
ZCKM8H7
ZCKL7
ZCKL8H7
ZCKMD35H29
ZCKM1
ZCKMD35H7
ZCKL1H7
ZCKLD39
ZCKMD39
ZCKM5
ZCKMD39H7
ZCKM1H29
ZCKM5H7
ZCKLD35H7
Movement of operating head Rotary
Linear
Type of operator Roller lever plunger spring return metal (adjustable)
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.3 cm
Package 1 Width 6.0 cm
Package 1 Length 7.5 cm
Package 1 Weight 117.0 g
Offer Sustainability
SCIP Number Da77286b-64f2-4b17-b53a-b0939728544f
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months