Schneider-Electric
ZCKD33 picture- web-product-data-sheet
ZCKD33
Limit switch head, Limit switches XC Standard, ZCKD, steel roller lever
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKS
Associated body ZCKS6
ZCKSD39H29
ZCKS9
ZCKS1H29
ZCKSD31
ZCKS5H29
ZCKS7H29
ZCKSD39
ZCKS1
ZCKSD35H29
ZCKS6H29
ZCKS8H29
ZCKSD37
ZCKSD35
ZCKS2H29
ZCKS9H29
ZCKS8
ZCKSD37H29
ZCKS7
ZCKSD31H29
ZCKS2
ZCKS5
Movement of operating head Rotary
Type of operator Roller lever spring return metal
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.100 cm
Package 1 Width 6.200 cm
Package 1 Length 7.500 cm
Package 1 Weight 96.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 4.046 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months