Schneider-Electric
 
ZCKD41 picture- web-product-data-sheet
ZCKD41
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever variable length
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKS
XCKL
XCKM
Associated body ZCKSD35H29
ZCKM1H7
ZCKL1H7
ZCKS8
ZCKS9H29
ZCKSD31
ZCKS8H29
ZCKLD31H7
ZCKM6H29
ZCKS7H29
ZCKS7
ZCKLD37H7
ZCKM7H29
ZCKMD31H29
ZCKS2
ZCKM6
ZCKS2H29
ZCKM5H29
ZCKMD37H29
ZCKM9
ZCKSD39
ZCKL5
ZCKMD31
ZCKSD37H29
ZCKM8H7
ZCKMD39
ZCKSD39H29
ZCKL8H7
ZCKL1
ZCKM1
ZCKSD31H29
ZCKMD35H7
ZCKS6
ZCKMD37H7
ZCKM7H7
ZCKLD35
ZCKMD31H7
ZCKS9
ZCKL6
ZCKM8H29
ZCKLD37
ZCKM8
ZCKM7
ZCKS5H29
ZCKS1H29
ZCKL7H7
ZCKL8
ZCKS1
ZCKMD39H29
ZCKS5
ZCKMD35H29
ZCKL7
ZCKS6H29
ZCKLD31
ZCKLD39H7
ZCKL5H7
ZCKLD39
ZCKM5
ZCKMD39H7
ZCKSD37
ZCKLD35H7
ZCKMD37
ZCKM1H29
ZCKM5H7
ZCKL6H7
ZCKM9H29
ZCKSD35
ZCKM6H7
ZCKMD35
Movement of operating head Rotary
Type of operator Roller lever spring return thermoplastic (adjustable variable length)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening Without
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.500 cm
Package 1 Width 6.400 cm
Package 1 Length 9.900 cm
Package 1 Weight 95.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 28
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.907 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months