Schneider-Electric
 
ZCKD49 picture- web-product-data-sheet
ZCKD49
Limit switch head, Limit switches XC Standard, ZCKD, thermoplastic roller lever Ø 50 mm variable length
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKS
Associated body ZCKSD39H29
ZCKS1
ZCKS2
ZCKSD39
ZCKSD31
ZCKS8H29
ZCKS7
ZCKS2H29
ZCKS7H29
ZCKSD35H29
ZCKS8
ZCKS9
ZCKS6
ZCKS6H29
ZCKSD37H29
ZCKSD37
ZCKS1H29
ZCKS5H29
ZCKS5
ZCKS9H29
ZCKSD35
ZCKSD31H29
Movement of operating head Rotary
Type of operator Roller lever spring return elastomer (adjustable and roller diameter 50 mm)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By 30° cam
Positive opening Without
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.300 cm
Package 1 Width 9.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.681 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 062cf9d1-b407-4c29-893d-fbdcffcc97ce
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months