Schneider-Electric
ZCKD55 picture- web-product-data-sheet
ZCKD55
Limit switch head, Limit switches XC Standard, ZCKD, glass fiber round rod lever 3 mm L= 125 mm
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKS
Associated body ZCKS8
ZCKS7
ZCKS6H29
ZCKS9H29
ZCKSD35H29
ZCKS1
ZCKSD31H29
ZCKSD35
ZCKS7H29
ZCKSD37
ZCKS2H29
ZCKSD39H29
ZCKSD31
ZCKS8H29
ZCKSD37H29
ZCKS2
ZCKS5H29
ZCKS9
ZCKS5
ZCKS1H29
ZCKS6
ZCKSD39
Movement of operating head Rotary
Type of operator Rod lever spring return glass fiber (round rod 3 mm, L = 125 mm)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By any moving part
Positive opening Without
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 6.200 cm
Package 1 Length 21.600 cm
Package 1 Weight 92.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.355 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months