This Application will be decommissioned as of January 7th 2025

ZCKD81 |
Schneider-Electric
ZCKD81 picture- web-product-data-sheet
ZCKD81
Limit switch head, Limit switches XC Standard, ZCKD, spring lever with thermoplastic end
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKS
XCKL
XCKM
Associated body ZCKM8
ZCKS5
ZCKMD35H29
ZCKMD37H29
ZCKMD39H29
ZCKL1
ZCKMD31
ZCKS5H29
ZCKS6H29
ZCKLD37H7
ZCKMD39
ZCKSD37H29
ZCKLD35
ZCKSD39
ZCKLD39H7
ZCKS6
ZCKMD39H7
ZCKS9
ZCKS9H29
ZCKM7H7
ZCKSD35H29
ZCKS7H29
ZCKSD39H29
ZCKM9H29
ZCKMD37
ZCKL6
ZCKM7
ZCKLD37
ZCKM6H7
ZCKMD31H7
ZCKMD31H29
ZCKM1H29
ZCKM5
ZCKSD31H29
ZCKL5
ZCKSD37
ZCKL8H7
ZCKS1H29
ZCKSD35
ZCKS8H29
ZCKS7
ZCKS8
ZCKM8H29
ZCKMD37H7
ZCKM1H7
ZCKMD35H7
ZCKLD35H7
ZCKSD31
ZCKLD31H7
ZCKM1
ZCKM6H29
ZCKS2H29
ZCKL1H7
ZCKL7
ZCKLD39
ZCKL6H7
ZCKL5H7
ZCKLD31
ZCKM7H29
ZCKM9
ZCKS2
ZCKL8
ZCKMD35
ZCKM5H29
ZCKL7H7
ZCKM8H7
ZCKM6
ZCKM5H7
ZCKS1
Movement of operating head Rotary
Type of operator Spring rod lever spring return (with thermoplastic end)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By any moving part
Positive opening Without
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 6.200 cm
Package 1 Length 21.400 cm
Package 1 Weight 101.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.533 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months