Schneider-Electric
ZCKD91 picture- web-product-data-sheet
ZCKD91
Limit switch head, Limit switches XC Standard, ZCKD, spring rod lever with metal end
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKD
Head type Rotary head
Product compatibility XCKL
XCKM
XCKS
Associated body ZCKMD31H29
ZCKLD37H7
ZCKS5H29
ZCKL8
ZCKL8H7
ZCKSD35H29
ZCKSD35
ZCKM5
ZCKS1H29
ZCKMD39
ZCKSD37H29
ZCKM6
ZCKSD37
ZCKM9
ZCKM5H7
ZCKMD31
ZCKLD31
ZCKS6H29
ZCKS8
ZCKM1H7
ZCKM8H29
ZCKL6
ZCKLD39H7
ZCKS7
ZCKS2H29
ZCKS8H29
ZCKLD39
ZCKSD31H29
ZCKS9H29
ZCKL6H7
ZCKM7H29
ZCKMD37H29
ZCKSD39H29
ZCKM7
ZCKSD39
ZCKLD37
ZCKL5
ZCKL1H7
ZCKMD35H29
ZCKMD39H7
ZCKMD37H7
ZCKL1
ZCKMD35H7
ZCKM9H29
ZCKM5H29
ZCKM8
ZCKM6H7
ZCKMD35
ZCKS5
ZCKLD31H7
ZCKS6
ZCKM1H29
ZCKL5H7
ZCKMD37
ZCKS7H29
ZCKLD35
ZCKM6H29
ZCKMD39H29
ZCKL7
ZCKLD35H7
ZCKM1
ZCKM7H7
ZCKL7H7
ZCKS1
ZCKMD31H7
ZCKS2
ZCKS9
ZCKSD31
ZCKM8H7
Movement of operating head Rotary
Type of operator Spring rod lever spring return (with metal rod)
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation By any moving part
Positive opening Without
Head material Plastic
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 6.500 cm
Package 1 Length 22.000 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.610 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months