Schneider-Electric
 
ZCKE055 picture- web-product-data-sheet
ZCKE055
Limit switch head, Limit switches XC Standard, ZCKE, without lever left and right actuation, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Rotary head
Product compatibility XCKJ
Associated lever ZCKY52
ZCKY11
ZCKY43
ZCKY59
ZCKY81
ZCKY41
ZCKY14
ZCKY91
ZCKY53
ZCKY13
ZCKY51
Associated body ZCKJ7H29
ZCKJ6H29
ZCKJ404H7
ZCKJ9H7
ZCKJ11H7
ZCKJ41
ZCKJ6H7
ZCKJ11
ZCKJ7H7
ZCKJ9H29
ZCKJ2H7
ZCKJ4104H7
ZCKJD39
ZCKJD35H7
ZCKJD31H7
ZCKJ7
ZCKJ1H7
ZCKJ21
ZCKJ8
ZCKJ21H7
ZCKJ8H29
ZCKJ4H29
ZCKJD35H29
ZCKJ5H7
ZCKJD39H7
ZCKJ8H7
ZCKJ5H29
ZCKJ4H7
ZCKJD35
ZCKJ1H29
ZCKJ21H29
ZCKJ9
ZCKJD37
ZCKJ6
ZCKJ41H7
ZCKJD37H29
ZCKJ2
ZCKJ4104H29
ZCKJD37H7
ZCKJD31
ZCKJ2H29
ZCKJ5
ZCKJ4
ZCKJ1
ZCKJ41H29
ZCKJ4104
ZCKJD31H29
ZCKJ11H29
ZCKJ404H29
ZCKJD39H29
ZCKJ404
Movement of operating head Rotary
Type of operator Without operating lever spring return
Type of approach Lateral approach, 1 or 2 programmable direction
Complementary
Switch actuation From left and/or right
CW and/or CCW
Positive opening With
Net weight 0.165 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 6.200 cm
Package 1 Length 11.400 cm
Package 1 Weight 170.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 27
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.932 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months