Schneider-Electric
 
ZCKE065 picture- web-product-data-sheet
ZCKE065
Limit switch head, Limit switches XC Standard, ZCKE, cat's whisker, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Multi-directional head
Product compatibility XCKJ
Associated body ZCKJ21
ZCKJ6H7
ZCKJD35H7
ZCKJ11H7
ZCKJ1H7
ZCKJD37
ZCKJD35H29
ZCKJD35
ZCKJ21H7
ZCKJ11
ZCKJD31H29
ZCKJD39
ZCKJD31
ZCKJ7H7
ZCKJ5H7
ZCKJ9
ZCKJ9H7
ZCKJ2H29
ZCKJ21H29
ZCKJD37H7
ZCKJ6
ZCKJ11H29
ZCKJ8H7
ZCKJ1
ZCKJD39H7
ZCKJD37H29
ZCKJ2H7
ZCKJ9H29
ZCKJ5
ZCKJ6H29
ZCKJ7H29
ZCKJ5H29
ZCKJD39H29
ZCKJ2
ZCKJ8H29
ZCKJD31H7
ZCKJ1H29
ZCKJ7
ZCKJ8
Movement of operating head Multi-directional
Type of operator Cat's whisker spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Net weight 0.115 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 3.700 cm
Package 1 Length 16.300 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.324 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months