Schneider-Electric
 
ZCKE066 picture- web-product-data-sheet
ZCKE066
Limit switch head, Limit switches XC Standard, ZCKE, cat's whisker, -40 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Multi-directional head
Product compatibility XCKJ
Associated body ZCKJ2H7
ZCKJ1
ZCKJD31H7
ZCKJ8H29
ZCKJD35
ZCKJ21H29
ZCKJD39H29
ZCKJ7H29
ZCKJD37H7
ZCKJD37H29
ZCKJ11H29
ZCKJ9
ZCKJ1H7
ZCKJ6
ZCKJ1H29
ZCKJ5
ZCKJ8
ZCKJ7
ZCKJ2
ZCKJ21H7
ZCKJD37
ZCKJD35H29
ZCKJ9H29
ZCKJ5H7
ZCKJ21
ZCKJ6H7
ZCKJ7H7
ZCKJ2H29
ZCKJD31
ZCKJD35H7
ZCKJ8H7
ZCKJD39
ZCKJ11H7
ZCKJ11
ZCKJD31H29
ZCKJ9H7
ZCKJD39H7
ZCKJ5H29
ZCKJ6H29
Movement of operating head Multi-directional
Type of operator Cat's whisker spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Net weight 0.115 kg
Head material Metal
Environment
Ambient air temperature for operation -40…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Low temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 3.6 cm
Package 1 Length 3.6 cm
Package 1 Weight 115.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months