Schneider-Electric
 
ZCKE08 picture- web-product-data-sheet
ZCKE08
Limit switch head, Limit switches XC Standard, ZCKE, spring rod
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Multi-directional head
Product compatibility XCKJ
Associated body ZCKJ6H29
ZCKJD31H29
ZCKJD39H29
ZCKJ5H7
ZCKJD37H29
ZCKJD31
ZCKJ21
ZCKJ9H29
ZCKJ7
ZCKJ5
ZCKJ5H29
ZCKJ1H29
ZCKJ2H7
ZCKJ21H29
ZCKJ21H7
ZCKJ1
ZCKJD39
ZCKJ11H7
ZCKJ2
ZCKJ8
ZCKJ8H29
ZCKJD39H7
ZCKJD35
ZCKJ9H7
ZCKJD37
ZCKJ2H29
ZCKJ6H7
ZCKJ6
ZCKJ9
ZCKJ8H7
ZCKJD31H7
ZCKJD35H7
ZCKJ11
ZCKJ11H29
ZCKJ7H7
ZCKJD35H29
ZCKJ1H7
ZCKJD37H7
ZCKJ7H29
Movement of operating head Multi-directional
Rotary
Type of operator Spring rod spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.600 cm
Package 1 Width 3.600 cm
Package 1 Length 15.600 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 18
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 2.740 kg
Unit Type of Package 3 P06
Number of Units in Package 3 288
Package 3 Height 45.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 49.828 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months