Schneider-Electric
 
ZCKE085 picture- web-product-data-sheet
ZCKE085
Limit switch head, Limit switches XC Standard, ZCKE, spring rod, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Multi-directional head
Product compatibility XCKJ
Associated body ZCKJ7H7
ZCKJD31H7
ZCKJ2
ZCKJ7H29
ZCKJD37H7
ZCKJ9H7
ZCKJ1H7
ZCKJD35
ZCKJD35H7
ZCKJ11
ZCKJD39H7
ZCKJ6H29
ZCKJ9H29
ZCKJ11H29
ZCKJ2H29
ZCKJ11H7
ZCKJ5H7
ZCKJD37H29
ZCKJD31H29
ZCKJ8H29
ZCKJ21H29
ZCKJ9
ZCKJ6
ZCKJD39H29
ZCKJD37
ZCKJ6H7
ZCKJ2H7
ZCKJD39
ZCKJD35H29
ZCKJ21H7
ZCKJ1
ZCKJ8H7
ZCKJ7
ZCKJD31
ZCKJ5H29
ZCKJ21
ZCKJ5
ZCKJ8
ZCKJ1H29
Movement of operating head Multi-directional
Type of operator Spring rod spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Net weight 0.125 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.800 cm
Package 1 Width 3.900 cm
Package 1 Length 16.700 cm
Package 1 Weight 136.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 18
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.611 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months