This Application will be decommissioned as of January 7th 2025

ZCKE086 |
Schneider-Electric
 
ZCKE086 picture- web-product-data-sheet
ZCKE086
Limit switch head, Limit switches XC Standard, ZCKE, spring rod, -40 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Multi-directional head
Product compatibility XCKJ
Associated body ZCKJD35H29
ZCKJ1H29
ZCKJ8H7
ZCKJ21
ZCKJ6
ZCKJ9
ZCKJD39
ZCKJ9H7
ZCKJ2H7
ZCKJ11H7
ZCKJ6H7
ZCKJ5
ZCKJ21H29
ZCKJ5H7
ZCKJ8H29
ZCKJD31
ZCKJD37H29
ZCKJ7H7
ZCKJ2H29
ZCKJ11
ZCKJD37H7
ZCKJD31H7
ZCKJ1
ZCKJ7H29
ZCKJ6H29
ZCKJ21H7
ZCKJ7
ZCKJ11H29
ZCKJD39H29
ZCKJD31H29
ZCKJ8
ZCKJD37
ZCKJD35H7
ZCKJ9H29
ZCKJD35
ZCKJ1H7
ZCKJ2
ZCKJD39H7
ZCKJ5H29
Movement of operating head Multi-directional
Type of operator Spring rod spring return
Type of approach Multi-directional approach
Complementary
Switch actuation By any moving part
Positive opening Without
Net weight 0.125 kg
Head material Metal
Environment
Ambient air temperature for operation -40…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Low temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.900 cm
Package 1 Width 3.900 cm
Package 1 Length 16.700 cm
Package 1 Weight 134.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 24
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.595 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 31c42219-258d-41c8-b5b4-4120dfd2912a
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months