Schneider-Electric
 
ZCKE09 picture- web-product-data-sheet
ZCKE09
Limit switch head, Limit switches XC Standard, ZCKE, w/o lever stay put left and right actuation
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Rotary head
Product compatibility XCKJ
Associated lever ZCKY71
ZCKY61
Associated body ZCKJD39
ZCKJ2H7
ZCKJ21H29
ZCKJ9H29
ZCKJ1
ZCKJ21
ZCKJ1H29
ZCKJ2
ZCKJD31H7
ZCKJ11H29
ZCKJ11H7
ZCKJ9H7
ZCKJ2H29
ZCKJD39H7
ZCKJ9
ZCKJ1H7
ZCKJD39H29
ZCKJD31H29
ZCKJ11
ZCKJ21H7
ZCKJD31
Movement of operating head Rotary
Type of operator Stay put without operating lever stay put
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation From left and right
Positive opening With
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 5.800 cm
Package 1 Length 11.400 cm
Package 1 Weight 195.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.947 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months