This Application will be decommissioned as of January 7th 2025

ZCKE095 |
Schneider-Electric
 
ZCKE095 picture- web-product-data-sheet
ZCKE095
Limit switch head, Limit switches XC Standard, ZCKE, w/o lever stay put left and right actuation, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Rotary head
Product compatibility XCKJ
Associated body ZCKJ9H29
ZCKJD31H7
ZCKJ2
ZCKJ9H7
ZCKJD31H29
ZCKJD39H7
ZCKJ1H7
ZCKJ11
ZCKJ9
ZCKJD39
ZCKJ21
ZCKJ2H29
ZCKJ11H29
ZCKJ1H29
ZCKJ2H7
ZCKJ11H7
ZCKJ21H7
ZCKJD39H29
ZCKJ1
ZCKJD31
ZCKJ21H29
Movement of operating head Rotary
Type of operator Stay put without operating lever stay put
Type of approach Lateral approach, 2 directions
Complementary
Switch actuation From left and right
Positive opening With
Net weight 0.19 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 4.100 cm
Package 1 Length 4.500 cm
Package 1 Weight 195.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 10.205 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 5451fb9d-3008-42cd-836f-c522cdd2258a
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months