Schneider-Electric
 
ZCKE21 picture- web-product-data-sheet
ZCKE21
Limit switch head, Limit switches XC Standard, ZCKE, thermoplastic roller lever plunger
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJ21H29
ZCKJ8
ZCKJ7H7
ZCKJ4
ZCKJ2
ZCKJ2H7
ZCKJ41H7
ZCKJ11H29
ZCKJ5H7
ZCKJ41
ZCKJ11H7
ZCKJD37
ZCKJ5
ZCKJ1
ZCKJ2H29
ZCKJ8H29
ZCKJD37H7
ZCKJ6H29
ZCKJ9H29
ZCKJD39H7
ZCKJ7
ZCKJD35H7
ZCKJD35
ZCKJD31H7
ZCKJD39H29
ZCKJ21
ZCKJ4H29
ZCKJD39
ZCKJ1H7
ZCKJ6H7
ZCKJD31H29
ZCKJ21H7
ZCKJD35H29
ZCKJ9
ZCKJ11
ZCKJ6
ZCKJ4H7
ZCKJD37H29
ZCKJ9H7
ZCKJ5H29
ZCKJ41H29
ZCKJ8H7
ZCKJD31
ZCKJ1H29
ZCKJ7H29
Movement of operating head Linear
Rotary
Type of operator Roller lever plunger spring return thermoplastic
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Head material Metal
Environment
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.800 cm
Package 1 Width 4.600 cm
Package 1 Length 6.200 cm
Package 1 Weight 182.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.560 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months