Schneider-Electric
 
ZCKE235 picture- web-product-data-sheet
ZCKE235
Limit switch head, Limit switches XC Standard, ZCKE, steel roller lever plunger, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJD31H29
ZCKJD35H29
ZCKJ4H7
ZCKJ9H7
ZCKJ2
ZCKJ6H29
ZCKJD35H7
ZCKJ11H29
ZCKJD35
ZCKJ1
ZCKJ4
ZCKJD37
ZCKJD31H7
ZCKJD37H29
ZCKJD39H7
ZCKJ5H7
ZCKJ6
ZCKJ5
ZCKJ4H29
ZCKJ7H29
ZCKJ5H29
ZCKJD31
ZCKJ1H29
ZCKJ21H7
ZCKJ8
ZCKJ41H7
ZCKJ2H7
ZCKJ8H7
ZCKJD37H7
ZCKJ6H7
ZCKJD39H29
ZCKJ7
ZCKJ1H7
ZCKJ7H7
ZCKJ21H29
ZCKJ2H29
ZCKJ11
ZCKJ41
ZCKJ41H29
ZCKJ9H29
ZCKJ11H7
ZCKJ21
ZCKJD39
ZCKJ9
ZCKJ8H29
Movement of operating head Linear
Type of operator Roller lever plunger spring return metal
Type of approach Lateral approach, 1 direction
Complementary
Switch actuation By 30° cam
Positive opening With
Product weight 0.195 kg
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.700 cm
Package 1 Width 5.700 cm
Package 1 Length 6.600 cm
Package 1 Weight 192.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.875 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months