Schneider-Electric
 
ZCKE615 picture- web-product-data-sheet
ZCKE615
Limit switch head, Limit switches XC Standard, ZCKE, metal end plunger, +120 °C
Characteristics
Main
Range of product Telemecanique Limit switches XC Standard
Series name Standard format
Product or component type Limit switch head
Device short name ZCKE
Head type Plunger head
Product compatibility XCKJ
Associated body ZCKJD37H29
ZCKJ21
ZCKJD39H29
ZCKJ1
ZCKJ4
ZCKJD31
ZCKJ8H7
ZCKJ4H7
ZCKJD31H7
ZCKJ11H29
ZCKJD35
ZCKJ2
ZCKJ41H29
ZCKJ9H29
ZCKJ41
ZCKJ11H7
ZCKJ6H29
ZCKJD39H7
ZCKJD37
ZCKJ9
ZCKJ21H29
ZCKJ4H29
ZCKJ5
ZCKJ8H29
ZCKJD31H29
ZCKJ11
ZCKJD37H7
ZCKJ41H7
ZCKJD35H29
ZCKJ5H7
ZCKJ21H7
ZCKJ5H29
ZCKJ1H29
ZCKJ7H7
ZCKJ6H7
ZCKJD35H7
ZCKJ2H7
ZCKJ9H7
ZCKJ7
ZCKJ8
ZCKJ1H7
ZCKJD39
ZCKJ7H29
ZCKJ6
ZCKJ2H29
Movement of operating head Linear
Type of operator End plunger spring return metal
Type of approach Vertical approach, 1 direction
Complementary
Switch actuation On end
Positive opening With
Head material Metal
Environment
Ambient air temperature for operation 10…120 °C
Ambient air temperature for storage 10…120 °C
Environmental characteristic High temperature
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 4.100 cm
Package 1 Length 4.500 cm
Package 1 Weight 142.900 g
Unit Type of Package 2 S01
Number of Units in Package 2 14
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 2.202 kg
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months